HEALTHIER SCHOOLS START HERE
Over the last 2 years, driven by the need to create safer and healthier environments for in-person learning, K-12 schools across the U.S. have chosen to work with Carrier. Carrier has installed over 30,000 air filtration systems in school facilities. 
 
Our Carrier experts work directly with facility managers and building professionals to create plans to keep schools safe and running efficiently. To learn more about how Carrier can help you create a healthy campus, simply submit the contact form or read on to learn more about Carrier's cutting edge Indoor Air Quality equipment. 

Improve Filtration with Carrier OptiClean™


 
TIME MAGAZINE named OptiClean™ dual-mode air scrubber and negative air machine as one of the 100 Best Inventions of 2020 

Our healthy building strategies can help control the spread of infection while supporting overall student and employee well-being.

Carrier OptiClean Features:
  • Support for teaching staff and maintenance

  • A low life cycle cost, HEPA filter whose useful life is over 4.5 years when operated 24/7

  • Rapid deployment - just roll it in and plug the cord into any outlet

  • Buy directly from Carrier using a variety of cooperative purchasing contracts

  • Portable, flexible, and easy to reconfigure - ideal when requirements can change easily and unpredictably - moves easily from room to room

Create Healthier Spaces with Carrier Air Purifiers


 
The Carrier Air Purifier was recognized by Consumer Reports as Best Air Purifier under $350. 

Air Purifier features: 
  • Advanced filtration - our 3-in-1 high-efficiency filter includes a pre-filter for large airborne particles, a high-efficiency or HEPA filter for fine particles, and a carbon filter for odors and VOCs (volatile organic compounds)

  • Air quality monitoring - built-in air quality monitor samples incoming air and measures levels of pollution

  • 360° airflow - a powerful, 18-speed fan with 360-degree airflow pulls pollluted air from below and returns cleaner air back into the room in multiple directions

  • Buy directly from Carrier using a variety of cooperative purchasing contracts

Resources


Air Purifiers Product Line Card

Healthier Schools: Indoor Air Quality Solutions Flyer

Air Purifiers: Helping to Improve Classroom IAQ - K-12 White Paper

Air Purifiers Sell Sheet
©2022 Carrier. All Rights Reserved.
LinkedIn
YouTube